??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1549.400 Positioning Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1549. - Positioning Clamping Bars
Bill of material
1549.400 Positioning Clamping Bar
BESTNR
Ref. No.
1549.400
L1
78 mm
B1
50 mm
H
57 mm
B2
30 mm
H1
45 mm
H2
24 mm
D1
12 mm
D2
Thread
M 12
Y
12
G
Weight
1300 g
SYSTEM
System
L12
Embedded user actions